You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
Available catalog languages:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
English
QA Seal Information
Catalog: Elesa+Ganter
Created: 29.01.2018
Special features of the catalog:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Adjustable hand lever GN 306-45-M6-50-MS-SR
Elesa+Ganter
Clamping levers
GN 306
Powered by
CAD model selection
{elesa_ganter/clamping_levers/gn306/gn306_ms.prj},{NB=Verstellbarer Klemmhebel GN 306-45-M6-50-MS-SR},{PARTNUMBER=GN 306-45-M6-50-MS-SR},{FORM=MS},{FARBE=SR},{RGB=0.75, 0.75, 0.75},{L=8.000},{L1=45},{D1=M6},{D1X=6.000},{L2=50},{D3=10.0},{D4=13.0},{D5=4},{H1=24.5},{H2=4.0},{H3=35},{H4=3.5},{L3=1.0},{MATERIAL=Stahl},{VERS=2},{WEIGHT=0.0424},{CTN=84879090},{ROHS=YES},{INFOEG=Produktdetails},{TT=15.000},{AA=3.270},{LL=1.500}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Add for comparison
Selectable products: 96
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 306 MS - Adjustable hand levers
Bill of material
Adjustable hand lever GN 306-45-M6-50-MS-SR
PARTNUMBER
E+G PARTNUMBER
GN 306-45-M6-50-MS-SR
GN 306-45-M6-50-MS-SR
L1
45
45
mm
D1
Thread
M6
M6
L2
50
50
mm
D3
10.0
10.0
mm
D4
13.0
13.0
mm
D5
4
4
mm
H1
24.5
24.5
mm
H2
4.0
4.0
mm
H3
35
35
mm
H4
Stroke
3.5
3.5
mm
L3
1.0
1.0
mm
WEIGHT
Weight
0.0424
0.0424
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models
Download CAD
Download PDF datasheet
Request for quotation