Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 736.1 - Control knob with collet wtih handle without scale
Bill of material
Control handwheel GN 736.1-52-Z10-D
PARTNUMBER
E+G PARTNUMBER
D1
mm
D2
H8 bore
Z10 mm
ART
bore
mit Zange
D3
mm
D4
mm
D5
mm
B
13 mm
H
3.8 mm
L1
23 mm
L2
17 mm
L3
~
mm
R
mm
DURCHM
Cylindrical knob
mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
INFOEG
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型