Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 831.2-ST - Toggle latches with safety catch
Bill of material
Toggle latch GN 831.2-110-ST
PARTNUMBER
E+G PARTNUMBER
GN 831.2-110-ST
POS
Position
W2HUB
Adjustable range Hub
mm
Enter value for W2HUB
Adjustable range Hub
mm
cm
inch
ft
GR
Size
110 mm
FH
Holding force (FH)
1100 N
B1
30 mm
B2
24 mm
B3
52 mm
B4
35 mm
B5
37 mm
B6
19 mm
B7
36 mm
D1
5.2 mm
D2
4.2 mm
H1
h1~
20 mm
H2
13 mm
H3
22 mm
L1
l1 min.
140 mm
L2
51 mm
L3
l3 min.
78 mm
M1
36 mm
M2
8 mm
M3
10 mm
M4
15 mm
M5
5 mm
R
r~
63 mm
W1
w1 ~ Stroke
16 mm
W2
w1 ~ Adjustable range
12 mm
WEIGHT
Weight
0.1000 kg
CTN
Customs Tariff Number
83089000
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models