Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 816 - Locking plungers, type A, operation with knob, without lock nut
Bill of material
Locking plunger GN 816-8-M12x1,5-A
PARTNUMBER
E+G PARTNUMBER
POS
Position
D1
Plunger 0/-0.05 Bore +0.15/+0.07
mm
D2
Thread
D3
mm
D4
28 mm
L1
~
mm
L2
mm
L3
mm
L4
~
6 mm
SW
mm
FEDERDRUCK
initial / end ~
N
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73181900
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models