Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 120.2 - Protective guide plates, Type B, mounting with adhesive pad
Bill of material
Protective guide plate GN 120.2-60-4-B-SW
PARTNUMBER
E+G PARTNUMBER
GN 120.2-60-4-B-SW
H
60 mm
B1
4 mm
B2
4.6 mm
D2
3 mm
L1
20 mm
L2
10 mm
M1
40 mm
M2
±2
35 mm
WEIGHT
Weight
0.0059 kg
CTN
Customs Tariff Number
39269097
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Elesa
    GN 730 - ELESA-Guard safety handles
    Elesa
    RH-LG 07 - ELESA-Handles
Previews
3D
Dimension
2D
Download CAD models