Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Description
Reference 33371 - Vis autoperceuse tête cylindrique crantée extra large Phillips - Acier Zn blanc
Bill of material
Emile Maurin 333714,2X16CR3
REF
Reference
MAT
Matière
Acier zingué blanc
D
4.2 mm
DXL
DK
11 mm
K
2.4 mm
AT
Avant trou
3.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models