Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
ERO
Description
ST - Element ST09M - Miniatur Kurzhub-Kugelumlauf-Profilschienenführung
Bill of material
ST9M-V0-N-38
TYPE
Type
ST9M
LS
Max stroke
mm
PL
Preload
AC
Accuracy
POS
Position of slider
mm
Enter value for POS
Position of slider
mm
cm
inch
ft
H
10 mm
W2
5.5 mm
P
20 mm
W1
9 mm
H1
h1
5.5 mm
DXDXG1
Dxdxg1
6x3.5x3.5
P1
20 mm
P2
15 mm
W
20 mm
H2
h2
7.8 mm
MXG2
MxG2
M3x3
T
t
1.3 mm
LR
Lr
mm
L2
mm
LG
Lg
9.0 mm
N
mm
LB
Lb
mm
L1
mm
P4
9.0 mm
NN
n
mm
C
N
C0
N
MR0
Mr0
Nm
MP0
Mp0
Nm
MY0
My0
Nm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models