Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Essentra Components
Description
AN-184 - Screw In Magnetic Catches - Metal Casing
Bill of material
AN-184
PN
Part No.
AN-184
AMERSID
Americas ID
1077300
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
DESCRIPTION
Description
Catch - 2L x 1W x 5/8 , Strike - 1L x 3/4W
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models