Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Essentra Components
Description
WP-198 - Two-Way T-Connector Mini-Clamps
Bill of material
WP-207
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
VERSION
Finish / Coating
TYPE
Type
D11
d1 Bore Diameter 1
mm
S
s Square Hole Size
D2
d2 Bore Diameter 2
K
k Clamping Width and Height
mm
D4
d4 Thread Size
D5
d5 Screw Size
L1
l1 Length
L2
l2 Height (To Hole Center)
mm
L3
l3 Overall Length
mm
L4
l4 Set Screw Location
T
t Bore Depth
MS
Measurement System
Metric
SER
Series Number
GN476
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD