Catalog navigation
CAD model selection
Selectable products: 50
HELP_VARIABLE
Company
Essentra Components
Description
WP-706 - T-Angle Connector Clamps
Bill of material
WP-732
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
VERSION
Finish / Coating
BI
Bushing Insert
D11
d1 Bore Diameter 1
D22
d2 Bore Diameter 2
K1
k1 Clamping Length
D3
d3 Thread Size
D4
d4 Screw Size
K22
k2 Clamping Length
L11
l1 Overall Length
L22
l2 Overall Height
M1
m Hole Center to End
MS
Measurement System
SER
Series Number
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD