Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Electric Solenoid Valves
Description
1-1/4'' Valves
Bill of material
BZW-32-110VAC
SKU
POSITION
NC
PORT_SIZE
1-1/4" Female NPT
VOLTAGE
BODY_MATERIAL
Brass
COMPONENTS
Stainless Steel
SEAL_MATERIAL
Viton® Diaphragm
ORIFICE_SIZE
32 mm
TEMP_RANGE
15 to 250° F / -10 to 120°C
PRESSURE_RANGE
FLOW_RATE
Cv 24 (Appx 184 GPM @ 60 PSI)
POWER
COIL_CONNECTION
Lead Wires
WEIGHT
4 lbs 11 oz
SUITABLE_MEDIA
*Water - Air - Fuel - *Etc
LINK
https://www.electricsolenoidvalves.com/1-1-4-110v-ac-electric-brass-solenoid-valve/
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models