Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ETA
Description
EUPO - Ventilated door
Bill of material
EUPO060200AV
CODE
Code
LODLEVEL
LOD Level
DESCRGEN
General description
MAT
Material
Press bent sheet steel
SMAT
Material thickness
2,0 mm
VER
Painting
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
COL
Color
RAL7035 bucciato
L
mm
H
mm
P
90 mm
WEIGHT
Weight
kg
IP
IP2X
PFOR
Supply parts
Porta completa di nr. 2 montanti strutturali; aerazione e sistema di chiusura a doppia aletta diam. 3,0mm con azionamento a leva e completa di accessori di montaggio.
CONF
Packaging
1 pz.
PACK
Packaging
Thermoplastic film
WEIGHPACK
Weight pack
AAQ326
File / hyperlink 1
PDF catalog
EDZ
EPLAN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models