Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000259 - Recooling unit (switchgear cabinet)
Bill of material
MC000259_1(150_300_150_450_150_600_150_750_400_EV020111_15_1500_20_10_150_150_1_500_0_0_-_-_-_0_0_-_-)
ETIMCLASS
ETIM class
EC002516
ETIMMC
ETIM modeling class
MC000259
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Recooling unit (switchgear cabinet) ;
EF011006X
Position connection (CA1)
mm
Enter value for EF011006X
Position connection (CA1)
mm
cm
inch
ft
EF011006Z
Position connection (CA1)
mm
Enter value for EF011006Z
Position connection (CA1)
mm
cm
inch
ft
EF010979X
Position electrical connection (CA2)
mm
Enter value for EF010979X
Position electrical connection (CA2)
mm
cm
inch
ft
EF010979Z
Position electrical connection (CA2)
mm
Enter value for EF010979Z
Position electrical connection (CA2)
mm
cm
inch
ft
EF011430X
Position control cable (CA3)
mm
Enter value for EF011430X
Position control cable (CA3)
mm
cm
inch
ft
EF011430Z
Position control cable (CA3)
mm
Enter value for EF011430Z
Position control cable (CA3)
mm
cm
inch
ft
EF011429X
Position thermostat cable (CA4)
mm
Enter value for EF011429X
Position thermostat cable (CA4)
mm
cm
inch
ft
EF011429Z
Position thermostat cable (CA4)
mm
Enter value for EF011429Z
Position thermostat cable (CA4)
mm
cm
inch
ft
EF000049
Depth (D)
mm
Enter value for EF000049
Depth (D)
mm
cm
inch
ft
EF023191
Nominal diameter (DN1)
EF020208
Outer pipe diameter connection (Do1)
mm
Enter value for EF020208
Outer pipe diameter connection (Do1)
mm
cm
inch
ft
EF000040
Height (H)
mm
Enter value for EF000040
Height (H)
mm
cm
inch
ft
EF010520
Sleeve length (P1)
mm
Enter value for EF010520
Sleeve length (P1)
mm
cm
inch
ft
EF010521
Length gusset/thread (Q1)
mm
Enter value for EF010521
Length gusset/thread (Q1)
mm
cm
inch
ft
EF011005X
Directional vector connection (RV1)
EF011005Z
Directional vector connection (RV1)
EF010546
Wall thickness connection (s1)
mm
Enter value for EF010546
Wall thickness connection (s1)
mm
cm
inch
ft
EF000008
Width (W)
mm
Enter value for EF000008
Width (W)
mm
cm
inch
ft
EF000443
Connection
EF006811
Add-on type
EF008206
Operating voltage at AC 50 Hz
V
EF008207
Operating voltage at AC 60 Hz
V
EF008208
Operating voltage at DC
V
EF000187
Voltage type
EF007329
Type of cooling medium
EF007392
Nominal cooling performance L32W18 at 50Hz
W
EF007391
Nominal cooling performance L32Oil20 at 50Hz
W
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models