Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000158 - Pendant luminaire rectangular
Bill of material
MC000158_1(70_35_1000_900_90_90_950_200_2_225_0_0_0_0_-_0_0_0_0_0_0_-_-_-_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_-_-_-_-_-_-_0_0_0_0_0_0_0_0_-_-_-_0_-_-_0_-_-_-_0_-_0_0_0_-_-_0_-_0_-_-_0_0_0_0_0)
ETIMCLASS
ETIM class
EC001743
ETIMMC
ETIM modeling class
MC000158
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Pendant luminaire rectangular ;
EF010920
Height with pendant (H)
mm
Enter value for EF010920
Height with pendant (H)
mm
cm
inch
ft
EF000040
Height (H1)
mm
Enter value for EF000040
Height (H1)
mm
cm
inch
ft
EF001438
Length (Lo)
mm
Enter value for EF001438
Length (Lo)
mm
cm
inch
ft
EF010926
Distance 1 (L1)
mm
Enter value for EF010926
Distance 1 (L1)
mm
cm
inch
ft
EF010927
Distance 2 (L2)
mm
Enter value for EF010927
Distance 2 (L2)
mm
cm
inch
ft
EF010928
Distance 3 (L3)
mm
Enter value for EF010928
Distance 3 (L3)
mm
cm
inch
ft
EF010914
Length optics (OL)
mm
Enter value for EF010914
Length optics (OL)
mm
cm
inch
ft
EF010915
Width optics (OW)
mm
Enter value for EF010915
Width optics (OW)
mm
cm
inch
ft
EF004603
Wire diameter (s)
mm
Enter value for EF004603
Wire diameter (s)
mm
cm
inch
ft
EF000008
Width (Wo)
mm
Enter value for EF000008
Width (Wo)
mm
cm
inch
ft
EF004274
Suitable for light line configuration
EF007694
Suitable for workplace according to EN 12464-1
EF002423
Lamp type
EF005905
With light source
EF006436
Suitable for number of lamps
EF000048
Lamp holder
EF001596
Material housing
EF000136
Colour housing
EF004284
Material cover
EF000282
Type of grid
EF000187
Voltage type
EF005127
Nominal voltage
V
EF009345
Nominal current
mA
EF012150
LED nominal current at constant current
mA
EF000381
Type of control gear
EF007556
With control gear
EF016286
Exchangeable control gear
EF012152
Dimming 0-10 V
EF012153
Dimming 1-10 V
EF012154
Dimming DALI
EF015824
Dimming DALI-2
EF012155
Dimming DMX
EF012163
Dimming programmable
EF012188
Dimming DSI
EF012164
Dimming RF
EF012156
Dimming potentiometer (integrated)
EF012157
Dimming GPRS
EF012158
Dimming LineSwitch
EF012159
Dimming manufacturer's proprietary system
EF012160
Dimming mains voltage modulation
EF012161
Dimming phase cut-off
EF012162
Dimming phase cut-on
EF012165
Dimming Sine Wave Reduction
EF012166
Dimming Touch and Dim
EF012167
Dimming Zigbee
EF012168
Dimming with push-button
EF012169
No dim function
EF012170
Light distributor
EF000036
Reflector
EF004283
Light sharing
EF011946
Colour consistency (McAdam ellipse)
EF004282
Light outlet
EF004264
Direct-/indirect proportion separately controllable
EF012487
Energy efficiency class of the built-in lamp
EF012488
Energy efficiency class of the provided exchangeable built-in lamp
EF012489
Highest energy efficiency class of the exchangeable lamp
EF012490
Lowest energy efficiency class of the exchangeable lamp
EF011870
Rated life time L70/B50 at 25 °C
h
EF011871
Rated life time L80/B10 at 25 °C
h
EF015687
Lumen maintenance at median useful life of 50,000 h at 25 °C ambient (tq)
%
EF015688
Lumen maintenance at median useful life of 75,000 h at 25 °C ambient (tq)
%
EF015691
Failure rate at median useful life of 50,000 h at 25 °C ambient (tq)
%
EF015692
Failure rate at median useful life of 75,000 h at 25 °C ambient (tq)
%
EF005474
Degree of protection (IP)
EF011959
Degree of protection (NEMA)
EF004293
Impact strength
EF000004
Protection class
EF006420
Luminaire with limited surface temperature, sign "D"
EF004275
Suitable for emergency lighting
EF005138
Emergency power supply integrated
EF012091
Filament test according to IEC 60695-2-11
EF000280
Suitable for lamp power
W
EF009347
Max. system power
W
EF009349
Rated luminous flux according to IEC 62722-2-1
lm
EF009350
Colour of light
EF012172
Luminaire efficacy
lm/W
EF009346
Colour temperature
K
EF000442
Colour rendering index CRI
EF013735
Unified Glare Ratio (UGR)
EF025740
Power factor
EF015827
Flickering value Pst LM
EF009482
Constant light output (CLO)
EF015828
Stroboscope effect value SVM
EF016261
Colour temperature adjustable
EF016262
Luminous flux adjustable
EF016263
Beam angle adjustable
EF001456
Height/depth
mm
EF000551
Diameter
mm
EF007566
With suspension
EF004286
Pendant length
mm
EF011868
Type of wiring
EF001391
Number of poles
EF000085
Conductor cross section
mm2
EF000124
Connection type
EF014925
Compatible with Apple HomeKit
EF014926
Compatible with Google Assistant
EF014927
Compatible with Amazon Alexa
EF011072
IFTTT support available
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models