Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000191 - UPS (free standing)
Bill of material
MC000191_1(300_400_200_50_80_150_50_30_60_-_-_-_-_-_-_-_0_0_-_0_0_-_-_0_0_0_-_-_-_-_0_0_0_-_-_-_-_-)
ETIMCLASS
ETIM class
EC000382
ETIMMC
ETIM modeling class
MC000191
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
UPS (free standing) ;
EF000767
Construction type
Free standing model
EF000049
Depth (D)
mm
Enter value for EF000049
Depth (D)
mm
cm
inch
ft
EF000040
Height (H)
mm
Enter value for EF000040
Height (H)
mm
cm
inch
ft
EF010005
Height 1 (H1)
mm
Enter value for EF010005
Height 1 (H1)
mm
cm
inch
ft
EF010006
Height 2 (H2)
mm
Enter value for EF010006
Height 2 (H2)
mm
cm
inch
ft
EF010957
Height panel (Hp)
mm
Enter value for EF010957
Height panel (Hp)
mm
cm
inch
ft
EF000008
Width (W)
mm
Enter value for EF000008
Width (W)
mm
cm
inch
ft
EF023087
Width 1 (W1)
mm
Enter value for EF023087
Width 1 (W1)
mm
cm
inch
ft
EF023088
Width 2 (W2)
mm
Enter value for EF023088
Width 2 (W2)
mm
cm
inch
ft
EF010958
Width panel (Wp)
mm
Enter value for EF010958
Width panel (Wp)
mm
cm
inch
ft
EF003840
Input voltage
V
EF009272
Primary frequency
Hz
EF009275
Number of phases primary
EF003933
Output voltage
V
EF009273
Secondary frequency
Hz
EF009897
Output effective power
W
EF009898
Output apparent power
VA
EF002039
USB interface
EF007312
With communication interface RS-232
EF009274
Number of phases secondary
EF005284
SNMP
EF000187
Voltage type
EF000428
Bridging time full load
min
EF000167
Weight
kg
EF000432
Suitable for network-management
EF005380
USV- technology
EF007977
Modular
EF009404
Max. voltage distortion output (linear load)
%
EF009405
Output power factor
EF009406
Overall efficiency
%
EF009407
Efficiency in eco-mode
%
EF003626
Potential free switch contact
EF009276
Auto shut down function
EF009726
Input connection
EF009727
Number of output connections C13
EF009728
Number of output connections C19
EF009729
Number of output connections with protective contact (SCHUKO)
EF009730
Number of output connections fixed connection
EF015950
Number of output connections French standard (Type E)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models