Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ewikon
Description
73561-04 - Ø6 - Ewikon straight manifold HPS III TE 4-drop
Bill of material
73561-04-V001_67_60_0
BESTNR
Order code
73561-04-V001
S1
min. 67 mm
S2
min. 60 mm
L
max. 500 mm
267.000
HW
Heaters angle
°
DAR
Description positive-negative
mm
B
Width
80 mm
H1
Height
43 mm
H2
Height
53 mm
H3
Height
63 mm
G2
Weight
7.2 KG
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
CAD-Modelle herunterladen