Catalog navigation
CAD model selection
Selectable products: 58
HELP_VARIABLE
Company
Fabory
Description
DIN 582 - Eye nuts
Bill of material
Eye nut DIN 582 M36
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 582
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
NEN1928
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-11-08-01
UNSPSC
31161711
ETIM
EC002366
URL
https://www.fabory.com/en-GB/p/16110360001
PACKAGING
Packaging Unit
PCS
P
Threaded pitch
mm
DW
Diameter of the bearing face
mm
D2
Outer diameter ring
mm
D3
Inner diameter ring
mm
E
Collar thickness
mm
M
Overall height
mm
K
Ring diameter
mm
B
Ring width bottom
mm
R1
Radius
mm
LOD
Level of detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Fabory
    DIN 582 v2 - Eye nuts
    Fabory
    DIN 580 - Ring bolts
    Fabory
    DIN 6334 - Hexagon extension nuts
    Fabory
    DIN ≈471 - Retaining rings for shafts
    Fabory
    DIN 934 - Hexagon nuts
    Fabory
    DIN 125-1 A - Washers, product grade A, up to hardness 250 HV, primarily for hexagon bolts and nuts, form A
    Fabory
    DIN 976-1 A - Stud bolts - Part 1: Metric thread, form A
    Fabory
    DIN 444 B & DIN 444 LB - Augenschrauben, Form B&LB
    Fabory
    DIN 7 - Parallel pins
    Fabory
    DIN ≈1480 - Spannschlossmuttern geschmiedet
    Fabory
    DIN 912 - Hexagon socket head cap screws
    Fabory
    ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups A and B
    Fabory
    DIN 913 - Hexagon socket set screws with flat point
    Chinese Manufacturers
    DIN 555 - Hexagon nuts
Previews
3D
Dimension
2D
Download CAD models