Catalog navigation
CAD model selection
Selectable products: 64
HELP_VARIABLE
Company
Fabory
Description
DIN 432 - Washers with external tap
Bill of material
Washer DIN 432 19
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 432
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
External tab
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
NEN2279
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-09-01-01
UNSPSC
31163202
ETIM
EC002381
URL
https://www.fabory.com/en-GB/p/55914180001
PACKAGING
Packaging Unit
PCS
DA
Inner diameter of bearing area
mm
DW
Outer diameter of bearing face
mm
B1
Width tab
mm
H1
Lug height ~
mm
G
Distance
mm
R
Form radius
mm
H
Height
mm
D2
Diameter D4
mm
E
Distance tab
mm
T
Depth drilling
mm
S
Width across flat
mm
LOD
Level of detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models