Catalog navigation
CAD model selection
Selectable products: 39
HELP_VARIABLE
Company
Fabory
Description
DIN 440 R - Washers with round hole, especially for wood constructions, form R
Bill of material
Washer DIN 440 R 22
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal diameter
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 440 R
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Washer for wood constructions
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ISO7094,NEN2275,NFE25-513
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-09-01-02�
UNSPSC
31161807
ETIM
EC000098
URL
https://www.fabory.com/en-GB/p/38230200001
PACKAGING
Packaging Unit
PCS
DW
Outer diameter max.
mm
H
Height
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models