Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FATH
Description
Connection Plate ST Rectangular 4 Hole, 1 Slot Version
Bill of material
093V40160S
PARTNR
Part #
SURFACE
Surface
Powder coated
COLOR
Color
A
3x 40
B
40 mm
H
5 mm
L
160 mm
FS
for Screw
4x M5
WEIGHT
Weight
g
CTN
Customs Tariff Number
73269098
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models