Catalog navigation
Wybór modelu CAD
Dostępne producty: 12
HELP_VARIABLE
Company
FATH
Description
Threaded Bush for Round Tubes 48.3
Bill of material
098VR482014(high)
PARTNR
Part #
VER
Version
B
48.3 mm
B1
b
mm
L
55 mm
M
Size
S
44 mm
FMAX
Fmax
9800 N
WEIGHT
Weight
g
CTN
Customs Tariff Number
39269097
ID
ID #
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
EAN
EAN-Code
LODLEVEL
LOD Level
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD