Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Clip Block 13, Black
Bill of material
094311
PARTNR
Part #
094311
PROFILE
Profile
I
N
Slot
5
A1
4.0 mm
A2
Profile
1.6 (1.8) mm
WEIGHT
Weight
3.4 g
CTN
Customs Tariff Number
39269097
ID
ID #
101420
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
4066061013027
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型