Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Stop Buffer Conic
Bill of material
051DKP552420MM0618
PARTNR
Part #
051DKP552420MM0618
M
M6
H
24 mm
D
ØD
20 mm
L
18 mm
WEIGHT
Weight
12.5 g
CTN
Customs Tariff Number
40169991
ID
ID #
129095
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
4066061052231
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models