Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Heavy-duty Plastic Hinge 65 x 64
Bill of material
095065
PARTNR
Part #
095065
FAMAX
FAmax
1520 N
FRMAX
FRmax
2850 N
ROT
Rotation
°
WEIGHT
Weight
62 g
CTN
Customs Tariff Number
39263000
ID
ID #
110979
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
4066061041570
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models