Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
PROPLASTICA
Description
CD17 - Extended fitting with parallel thread
Bill of material
Extended fitting with parallel thread CD17-9-14-100
M
D
Diameter
mm
D1
Diameter
mm
D2
Diameter
mm
L1
Length
mm
L2
Length
mm
L3
Length
mm
SW
Width across flats
mm
L
Length
mm
A
Diameter
mm
B
Depth
mm
MATERIAL
Material
wg FCPK
DENSITY
Density
8500 kg/m^3
PDF
PDF Document
Info PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    ASOH
    Ace joints - female screw
    Festo
    NPQH-D - Push-in fitting
    Festo
    NPQP-D-R-FD - Push-in fitting
    VOSS
    Straight attachment studs, Form B - Thread: metric fine thread, cylindrical, sealed by sealing edge, tube socket pre-assembled
    PROPLASTICA
    CD12 - Fitting with BSPT thread
    PROPLASTICA
    CD13 - Extended fitting with BSPT thread
    VDL
    3.57 C - HOSE NOZZLE
    PROPLASTICA
    CD16 - Fitting with parallel thread
    Festo
    QB (USA) - Push-in fitting
    HAWLE
    6189 - Adapter ZAK/thread
    Festo
    QBF (USA) - Push-in fitting
    Festo
    CN - Barbed fitting
    VOSS
    Straight attachment studs, ANSI/ASME B 1 - Thread: NPT (ANSI/ASME B 1-20.01.1983), tube socket pre-assembled
    VOSS
    Straight attachment studs, Form E - Thread: metric fine thread, cylindrical, sealed by profiled sealing ring PEFLEX, tube socket pre-assembled
Previews
3D
Dimension
2D
Download CAD models