Catalog navigation
CAD model selection
Selectable products: 90
HELP_VARIABLE
Company
PROPLASTICA
Description
LXD - Extra heavy duty spring
Bill of material
LXD25051
D1
Hole diameter
mm
D2
Rod diameter
mm
L
Free length
mm
LOAD
Load at 1 mm deflection
N
LOAD15
Load - for long life (15% of free length)
N
DEFLECTION15
Deflection - for long life (15% of free length)
mm
LOAD17
Load - for normal life (17% of free length)
N
DEFLECTION17
Deflection - for normal life (17% of free length)
mm
LOAD20
Load - max operating deflection (20% of free length)
N
DEFLECTION20
Deflection - max operating deflection (20% of free length)
mm
LOADMAX
Load - max deflection
N
DEFLECTIONMAX
Deflection - max deflection
mm
MATERIAL
Material
Chromium steel
DENSITY
Density
7850 kg/m^3
PDF
PDF Document
Info PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PROPLASTICA
    CAK08 - Tapered thread sealing plug DIN 906
    PROPLASTICA
    SU-L - Polyurethane spring
    PROPLASTICA
    LMD - Medium duty spring
    PROPLASTICA
    LLD - Light duty spring
    PROPLASTICA
    LHD - Heavy duty spring
    PROPLASTICA
    PSM - Stripper bolt
    FIBRO
    241.02. - Round wire compression spring
    PROPLASTICA
    PST - Stripper bolt with bushing
    HPC
    CD - Compression spring - DIN 2095 - Stainless steel piano wire
    Tecnorm
    System compression springs DIN / ISO 10243, color code yellow - Spring elements
    PROPLASTICA
    LUL - Super light duty spring
    PROPLASTICA
    Mold base configuration I (handles lengthwise) - Lengthwise
    norelem
    26003 - Compression springs ISO 10243, very heavy load
    PROPLASTICA
    FZM - Retaining clamp
Previews
3D
Dimension
2D
Download CAD models