Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 Dec 2016. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 2
HELP_VARIABLE
Company
Festo
Description
DFME - Guide cylinder
Bill of material
562828 DFME-32-100-LAS-T-H
TNR
Part number
TYP
Type
DFME
INFO
Valid until
Information
2016-12-31
KDM
Size
mm
HUB
Stroke
mm
AA
Drive system
L
MT
Motor technology
AS
LA
Cable outlet
LAR
Cable outlet direction
SE
Protection class electrics
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
B1
Width
mm
B2
Width
mm
B3
Width
mm
B4
Width
mm
B5
Width
mm
B6
Width
mm
B7
Width
mm
B8
Width
35 mm
B9
Width
mm
B10
Width
16 mm
B11
Width
mm
B12
Width
15 mm
B13
Width
mm
B14
Width
41 mm
B15
Width
mm
B16
Width
mm
B17
Width
mm
B18
Width
mm
B19
Width
mm
B20
Width
76 mm
B21
Width
mm
B22
Width
8 mm
B23
Width
30.5 mm
B24
Width
11.3 mm
B25
Width
33 mm
B26
Width
mm
D1
Thread
M8
D2
Diameter
11 mm
D3
Diameter
12 mm
D4
Thread
D5
Diameter
9 mm
D6
Thread
M6
D7
Diameter
16 mm
D8
Diameter
9 mm
D9
Diameter
50 mm
D10
Thread
M5
D11
Diameter
13.3 mm
D12
Diameter
mm
D13
Diameter
mm
H1
Height
mm
H2
Height
mm
H3
Height
mm
H4
Height
6 mm
H5
Height
mm
H6
Height
mm
H7
Height
mm
H8
Height
30 mm
H9
Height
mm
H10
Height
mm
H11
Height
mm
H12
Height
mm
H13
Height
mm
H14
Height
mm
H15
Height
mm
H16
Height
mm
H17
Height
20 mm
H18
Height
mm
H19
Height
mm
L1
Length
mm
L2
Length
mm
L3
Length
14 mm
L4
Length
16 mm
L5
Length
mm
L6
Length
18.000 mm
L7
Length
mm
L8
Length
29 mm
L9
Length
L10
Length
45 mm
L11
Length
mm
L12
Length
7 mm
L13
Length
mm
L14
Length
mm
L15
Length
mm
L16
Length
mm
L17
Length
mm
L18
Length
mm
L19
Length
mm
T1
Depth
20 mm
T2
Depth
6.8 mm
T3
Depth
2.6 mm
T4
Depth
mm
T5
Depth
2.1 mm
T6
Depth
2.1 mm
T7
Depth
9 mm
T8
Depth
mm
EE1
Thread
M5(6x)
EE2
Thread
M7
CNSMASSEXACT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models