Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 28 Jun 2015. Please do not use for new projects.
Selectable products: 68
HELP_VARIABLE
Company
Festo
Description
DPZC - Twin-piston cylinder
Bill of material
194366 DPZC-16-100-P-A-GF-S2
TNR
Part number
TYP
Type
INFO
Valid until
Information
2012-12-31
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
B1
mm
B2
mm
B3
mm
B4
mm
B5
mm
B6
mm
D1
mm
D2
mm
D3
5.000 mm
D4
mm
D5
mm
D6
7.000 mm
D7
Thread
D8
Thread
D9
Thread
D10
Thread
D11
Thread
0
D12
Thread
H1
mm
H2
mm
H3
mm
H4
mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
mm
L8
mm
L9
20.000 mm
L10
mm
L11
mm
L12
mm
L14
mm
L15
mm
L16
mm
L17
mm
SW1
Width across flats
mm
SW2
Width across flats
mm
T1
mm
T2
mm
T3
mm
T4
1.300 mm
T5
mm
T6
mm
T7
1.600 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models