Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Festo
Description
DSBG (m) - Standard cylinder, Modular system
Bill of material
1646769 DSBG-80-1-PA-N3
TNR
Part number
TYP
Type
DSBG
KDM
Piston diameter
mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
VER
Protection against rotation
LAU
Running characteristics
SZB
Central swivel mounting
KA
Type of piston rod
KGA
Type of piston rod thread
DAE
Cushioning
POS
Position sensing
NOR
Standard
KOR
Corrosion protection
TB
Temperature range
PAR
Particle protection
AV
Wiper material
ZUEU
Certification EU (ATEX)
SCH
Swivel mounting position
mm
Enter value for SCH
Swivel mounting position
mm
cm
inch
ft
SCHF
Y Trunnion flange mounting position, positive-locking
mm
EK
Piston rod extension
mm
Enter value for EK
Piston rod extension
mm
cm
inch
ft
EG
Piston rod thread extension
mm
Enter value for EG
Piston rod thread extension
mm
cm
inch
ft
KGV
Piston rod thread reduction
KSG
Piston rod thread
INST
Integrated stud bolts
INSTB2
Integrated stud bolts on bearing cap
INSTB3
Integrated stud bolts on end cap
A
mm
A1
0 mm
A2
0 mm
A3
0.000 mm
A4
0 mm
AF
mm
B
mm
B1
mm
BG
mm
E
mm
EE
Thread
G
mm
U1
mm
U2
mm
KK
Thread
KF
Thread
L2
mm
L3
mm
L7
mm
L8
mm
MM
mm
PL
mm
RT
Thread
TG
mm
VA
mm
VD
mm
WH
mm
ZJ
mm
ZM
mm
SW1
Width across flats
mm
SW2
Width across flats
mm
SW3
Width across flats
mm
D1
mm
T1
mm
T2
mm
TD
mm
TK
mm
TL
mm
TM
mm
UW
mm
XG
mm
XV
mm
XJ
mm
CNSMASSEXACT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models