Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 30 Jun 2012. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 3
HELP_VARIABLE
Company
Festo
Description
HAM - Non-return valve
Bill of material
190939 HAM-1/16-QS-1/8-U
TNR
Part number
TYP
Type
INFO
Valid until
Information
2012-06-30
D
mm
A
8.000 mm
T
1/16-27NPT
G
6.200 mm
B
mm
L
mm
P
11.000 mm
C
mm
HEX
7/16 Inch
H
11.112 mm
NW
mm
L1
mm
L2
mm
DL
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models