Catalog navigation
CAD model selection
Discontinued product
Product to be discontinued on 30 Jun 2025.
Alternative part(s)
Should a replacement part be used?
Selectable products: 37
HELP_VARIABLE
Company
Festo
Description
SFAB - flow sensor
Bill of material
565402 SFAB-600U-HQ10-2SV-M12
TNR
Part number
TYP
Type
INFO
Valid until
Information
2025-06-30
DFM
Flow measuring range
DFE
Flow input
U
BFA
Type of mounting
PAS
Pneumatic connection
EAG
Electrical output
EAS
Electrical connection
M12
ZF1
Additional function
-
ZEU
Certification EU
ELZ
Electrical accessories
-
ZER
Certification
-
L1
Length
mm
L2
Length
0.000 mm
D1
Diameter
mm
CNSMASSEXACT
Weight
0.160 kg
GTIN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models