Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 Dec 2018. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
YJKP (m) - Servo press kit, Modular system
Bill of material
8058596 YJKP-0.8-100-AX-M-5
TNR
Part number
8058596
TYP
Type
YJKP
INFO
Valid until
Information
2018-12-31
PRE
Press capacity
kN
HUB
Stroke
mm
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
ANB
Motor attachment position
MES
Measuring unit
BRE
Brake
LEI
Cable length
m
LAX1
336.1 mm
LAX2
55 mm
M
Thread
M10x1.25
ML
22 mm
SR
60 mm
SL
78.0 mm
EL
35.5 mm
TG
32.5 mm
RT
Thread
M6
LPX1
178.5 mm
LPX2
220.4 mm
B1
60 mm
B2
34 mm
H1
157.0 mm
CNSMASSEXACT
Weight
3.171 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models