Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 30 Apr 2024. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 2
HELP_VARIABLE
Company
Festo
Description
KRP - connecting cable
Bill of material
165612 KRP-1-24-2,5
TNR
Part number
TYP
Type
INFO
Valid until
Information
2024-04-30
B1
9.800 mm
D1
3.500 mm
H1
16.400 mm
H2
12.000 mm
L1
mm
L2
28.300 mm
L3
18.000 mm
CNSMASSEXACT
Weight
kg
EOLDATE
30.04.2024
GTIN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models