Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 30 Jun 2008. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 2
HELP_VARIABLE
Company
Festo
Description
HMP-HWS - Sensor bracket
Bill of material
178296 HMP-HWS-Q5-1
TNR
Part number
TYP
Type
INFO
Valid until
Information
2008-06-30
H
mm
L
25.000 mm
D
1.800 mm
A1
mm
A2
3.500 mm
A3
14.000 mm
A4
14.000 mm
A5
5.500 mm
B1
3.500 mm
B2
5.000 mm
C1
4.200 mm
C2
mm
C3
5.000 mm
SW1
2.500 mm
SW2
2.500 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models