Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Festo
Description
DASP-V4 - sensor mounting
Bill of material
8174843 DASP-V4-8-A-R1
TNR
Part number
TYP
Type
L
mm
B
27 mm
H
mm
G
Thread
M5
SW
2.5 mm
CNSMASSEXACT
Weight
kg
GTIN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models