Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
FIBRO
Description
2667.iso.0. - POLY STRIP stripper unit, with start borehole, for ISO 8020 punch
Bill of material
2667.HA0A.A
BC
Order No
DOC
Catalog page
2667_iso_0.pdf
DSCHAFT
Punch diameter
mm
L
Punch length
mm
L1
Abstreiferbuchse Länge
P
1.500 mm
S
Stroke
SMAX
Stroke max.
6.500
FA
Stripping force max.
N
D3
Federbohrung
mm
A
mm
B
mm
D
mm
A1
Bef.Stich X
mm
A2
mm
A3
Bef.Stich Y
mm
B4
mm
D1
Durchgangsb. Zylinderschraube
mm
D2
Senkungsdurchmesser
mm
E2
mm
R1
mm
R2
mm
DHS
FBD1
10.000
L2
55.500 mm
ZTC
Customs tariff number
82073010
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models