Catalog navigation
Селекция на CAD модел
Налични продукти: 109
HELP_VARIABLE
Company
FIBRO
Description
241.15. - High performance compression spring, MF, Colour Blue, DIN ISO 10243
Bill of material
241.15.25.152
BC
Order No
DOC
Catalog page
241_15_pdf
DH
Sleeve diameter
mm
DD
Diameter of spring wire
mm
L0
Free length of spring
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
F
Arbeitsfederkraft
0.000 N
R
Spring rate
N/mm
FN
Federkraft max. (100%)
N
SN
Federweg max. (100%)
mm
S1
Federweg 45%
mm
SV1
Vorspannweg 13%
mm
FV1
Vorspannkraft 13%
N
SA1
Arbeitsweg 45%
mm
F1
Arbeitsfederkraft 45%
N
S2
Federweg 62%
mm
SV2
Vorspannweg 30%
mm
FV2
Vorspannkraft 30%
N
SA2
Arbeitsweg 62%
mm
F2
Arbeitsfederkraft 62%
N
S3
Federweg 80%
mm
SV3
Vorspannweg 58%
mm
FV3
Vorspannkraft 58%
mm
SA3
Arbeitsweg 80%
mm
F3
Arbeitsfederkraft 80%
N
ZTC
Customs tariff number
73202020
GEW
Weight
kg
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели