Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FREEGES
Description
XYHB653-A - Belt type orthogonal manipulator
Bill of material
XYHB653-A1-550-PLW-100-PC-100-PC-P-C
MODEL
XYHB653
COMBINATION
combination
CD
combination direction
XSTROKE
x stroke
mm
Enter value for XSTROKE
x stroke
mm
cm
inch
ft
XMP
Motor Posistion
mm
YSTROKE
y-stroke
mm
Enter value for YSTROKE
y-stroke
mm
cm
inch
ft
YMP
Motor Posistion
mm
ZSTROKE
z-stroke
mm
Enter value for ZSTROKE
z-stroke
mm
cm
inch
ft
ZMP
Motor Posistion
mm
MB
motor brand
mm
DM
delivery methode
mm
L
911.50
A
100
M
3
N
10 PCS
H
529.00
XMOTORPOWER
200W
YMOTORPOWER
200W
ZMOTORPOWER
100W
MSX
Maximum speed X
2000
MSY
Maximum speed Y
1000
MSZ
Maximum speed Z
500
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models