Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FREEGES
Description
XYHB764 - Belt type orthogonal manipulator
Bill of material
XYHB764-A1-550-PLW-100-PC-100-PD-P-C
MODEL
XYHB764
COMBINATION
combination
CD
combination direction
XSTROKE
x stroke
mm
Enter value for XSTROKE
x stroke
mm
cm
inch
ft
XMP
Motor Posistion
YSTROKE
y-stroke
mm
Enter value for YSTROKE
y-stroke
mm
cm
inch
ft
YMP
Motor Posistion
ZSTROKE
z-stroke
mm
Enter value for ZSTROKE
z-stroke
mm
cm
inch
ft
ZMP
MB
motor brand
mm
DM
delivery methode
mm
L
922.5
A
150
M
3
N
10 PCS
H
565.5
XMOTORPOWER
xMOTOR POWER
400W
YMOTORPOWER
yMOTOR POWER
200W
ZMOTORPOWER
zMOTORPOWER
200WB
MSX
Maximum speed X
2000
MSY
Maximum speed Y
1000
MSZ
Maximum speed Z
500
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models