Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GAMM
Description
MFA - Maniglia
Bill of material
7320020
CODE
code
7320020
MOD
Modello
MFA/110
B
110 mm
A
128 mm
E
25 mm
F
44 mm
H
24 mm
H1
85 mm
D
6.5 mm
WGT
weight
62 g
MAT
Materiale
Corpo in termopolimero nero rinforzato con fibre di vetro, finitura opaca. Coperchietto colore arancio RAL 2004. Foro passante.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models