Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
GAMM
Description
MVP/20X43 - Manopola conica
Bill of material
7317835
CODE
code
MOD
Modello
D
20 mm
D2
14 mm
D1
mm
L
43 mm
P
40 mm
WGT
weight
g
MAT
Materiale
PVC nero. Foro cieco liscio.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models