Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
GAMM
Description
MPV/38X111 - Manopola piatta
Bill of material
7317390
CODE
code
MOD
Modello
MPV/38x111
L
112 mm
A
38 mm
B
21 mm
CXD
mm
P
108 mm
WGT
weight
g
MAT
Materiale
PVC nero. Foro cieco liscio.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models