Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
GAMM
Description
MPV/41X111 - Manopola piatta
Bill of material
7317280
CODE
code
MOD
Modello
MPV/41x111
L
111 mm
AXB
mm
C
41 mm
D
16 mm
P
108 mm
WGT
weight
g
MAT
Materiale
PVC nero. Foro cieco liscio.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models