Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ganter
Description
GN 932 - Ledge handles with lock, Form S, without lock, only snap-in lock
Bill of material
Ledge handle with lock GN 932-90-S
PARTNUMBER
GANTER PARTNUMBER
GN 932-90-S
L1
90 mm
D
6 mm
H1
31 mm
H2
7 mm
H3
5 mm
L2
72.5 mm
L3
29 mm
L4
25 mm
L5
7 mm
L6
25 mm
M1
72 mm
M2
13.5 mm
M3
40.5 mm
WEIGHT
Weight
0.1100 kg
CTN
Customs Tariff Number
39263000
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models