Вы можете оставить свои предложения через обратную связь или обратиться в онлайн службу поддержки клиентов, мы улучшим их в кратчайшие сроки:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
Všechny katalogy
Geometric Search
Sketch Search
Variable Search
Certifikované katalogy
Podle kategorií
Podle zemí
By Standards
Jazyk katalogů:
Deutsch
English
English
QA Seal Information
Katalog: Ganter
Created: 29.01.2018
Zvláštní vlastnosti katalogu:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Stainless Steel-Ball joint heads with female thread GN 648.5-14-M14L-WK
Ganter
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Ball joint heads
GN 648.5
GN 648.5 WK
Powered by
Výběr CAD modelu
{ganter/3_0_maschinenelemente/3_6/gelenkkoepfe/gn648_5/gn648_5_k/gn_648_5_k_asmtab.prj},{NB=Edelstahl-Gelenkkopf mit Innengewinde GN 648.5-14-M14L-WK},{PARTNUMBER=GN 648.5-14-M14L-WK},{NORMNR=GN 648.5},{D1=14},{D2=M14L},{DG=14.000},{DK=11.835},{B1=19},{B2=13.50},{D3=16.8},{D4=36},{D5=20.0},{D6=25},{L1=57},{L2=75},{SW=22},{T=25},{W=16},{PPATH=gn_648_5_k_asmtpl.prj},{WEIGHT=0.1580},{CTN=84833038},{ROHS=YES},{INFOGANTER=Produktdetails}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Add for comparison
Available products: 24
HELP_VARIABLE
Company
Ganter
Description
GN 648.5 - Stainless Steel-Ball joint heads with female thread, Type WK, Stainless Steel-PTFE / Stainless Steel self lubricated
Bill of material
Stainless Steel-Ball joint heads with female thread GN 648.5-14-M14L-WK
PARTNUMBER
GANTER PARTNUMBER
GN 648.5-14-M14L-WK
GN 648.5-14-M14L-WK
D1
H7
14
14
mm
D2
Thread
M14L
M14L
B1
-0.12
19
19
mm
B2
13.50
13.50
mm
D3
16.8
16.8
mm
D4
36
36
mm
D5
20.0
20.0
mm
D6
25
25
mm
L1
57
57
mm
L2
75
75
mm
SW
22
22
mm
T
25
25
mm
W
Movement angle
16
16
°
WEIGHT
Weight
0.1580
0.1580
kg
CTN
Customs Tariff Number
84833038
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model
Download CAD
Generovat PDF dokument
Žádost o cenovou nabídku