Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Ganter
Description
GN 7802 - Spur Gears, Plastic, Pressure Angle 20°, Module 2,5
Bill of material
Spur Gear GN 7802-2,5-25-GR
PARTNUMBER
GANTER PARTNUMBER
M
Module
2.5
Z
Tooth count
B1
Tooth width
25 mm
B2
40 mm
D1
mm
D2
Pitch circle Ø
mm
D3
mm
D4
Pre-bored hole
D5
mm
DM
Max. torque
Nm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
39269097
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models