Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Ganter
Description
GN 277 - Stainless Steel-Swivel Clamp Connectors, with screw, stainless steel
Bill of material
Stainless Steel-Swivel Clamp Connector GN 277-B15-2-NI
PARTNUMBER
GANTER PARTNUMBER
D1
Bore
mm
B
Swivel width
25 mm
D2
6.5 mm
K
25 mm
L1
64 mm
L2
25 mm
M
29.5 mm
S
10 mm
T
12.5 mm
Z
Screw location
M6-20
L3
Clamping lever
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73072210
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models