Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Ganter
Description
GN 4470 - Magnetic catches, Type C1, Magnetic surface laterally, with bore
Bill of material
Magnetic catch GN 4470-50-C1-L2-SW
PARTNUMBER
GANTER PARTNUMBER
L1
50 mm
B
7 mm
D1
5.5 mm
H1
10 mm
K
4.6 mm
L2
12 mm
L3
24 mm
M1
38 mm
S1
0.5 mm
NK
Nominal adhesive forces
30 N
D2
mm
L4
mm
L5
mm
M3
mm
S2
mm
D3
mm
H2
mm
H3
mm
L6
mm
L7
mm
L8
mm
M4
mm
M5
mm
M6
mm
S3
mm
KEN
Identification
WEIGHT
Weight
kg
CTN
Customs Tariff Number
85051110
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models