Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
GETOtec
Description
Series 5V vertical
Bill of material
5VS050TBL0050AS1
SERIE
Series
5V
PROFILO
Profile
TAGLIA
Size
TRASMISSIONE
Transmission
CORSA
Stroke
mm
Enter value for CORSA
Stroke
mm
cm
inch
ft
POSIZIONE
Slider position
mm
Enter value for POSIZIONE
Slider position
mm
cm
inch
ft
VERSIONE
Version
CURSORE
Slider
NUMEROCURSORI
Number of sliders
TIPOTESTATA
Endcap type
A
B
C
mm
C1
mm
C2
mm
C3
mm
D
mm
D1
mm
E
20.000 mm
F
mm
H
mm
L1
mm
L2
mm
M1
mm
M2
mm
M3
mm
M4
mm
P1
mm
P2
mm
PA1
mm
PA2
mm
PA3
mm
PB1
mm
PB2
mm
PB3
mm
X2
mm
W
mm
K1XJ1
K1xJ1
K2XJ2
K2xJ2
M3x6 mm
K3XJ3
K3xJ3
mm
Z1
8.000 mm
Z2
4.000 mm
V
mm
T1
mm
T2
mm
T3
10.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models