Catalog navigation
CAD模型選擇
可提供的產品: 4
HELP_VARIABLE
Company
GGB
Description
MINI Bearing Housings mm - Bearing Housings mm
Bill of material
MINI-0-10-A-DU
BESTNR
Part number
GR
Height
BR
Type
ST
Dowel pin
A
mm
B
17.5 mm
C
28.5 mm
D
6.4 mm
E
10.5 mm
F
45 mm
G
15 mm
H
35 mm
J
22 mm
K
3 mm
L
2.5 mm
M
26 mm
N
15 mm
O
6 mm
P
25 mm
R
16 mm
S
7.5 mm
GEW
Weight
g
LINK
Link GGB website
Website
KAT
Category
Plain bearing housing
MAT
Material
MINI plain bearing housing
WS
low maintenance or maintenance free
Yes
TL
Dry running
Yes
GOELT
Oiled
Yes
GFT
Greased
Yes
ZTN
Customs tariff number
84833080
MES
Material properties
Self-adjusting plain bearing housing to compensate for misalignment, suitable for high loads
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型